System and Installation Requirements
System Requirements
Operating Systems (64‑bit): Windows 10, version 1809 or later
Processor: Intel Core i5 (or equivalent)
RAM: 8 GB
Storage Drive: 2 GB free space for Windows
Screen Resolution: 1366 x 768 minimum
Network Bandwidth: 100Mbps
Peripheral Software Libraries Used
The following libraries are used by the Manager application. If these libraries are not found on your computer, they will be installed for you (no software licenses are required).
- 1394 OHCI Compliant Host Controller (Legacy) 0.0.1
 - EEsof License Tools 2020.2.0.146
 - IVI Shared Component 2.6.1 2.61.49152
 - IVI.NET Shared Components 1.4.1 for .NET 2.0 1.41.49153
 - Keysight Communications Fabric 2.2 (2.2.22112.11724)
 - Keysight IO Libraries Suite 2021 18.2.26526.0
 - Keysight License Server 2019.05.17.183
 - Keysight PathWave License Manager 2.4.0.198
 - Microsoft Visual C++ 2008 Redistributable – x64 9.0.30729.4148
 - Microsoft Visual C++ 2008 Redistributable - x86 9.0.30729.4148
 - Microsoft Visual C++ 2010 x64 Redistributable 10.0.40219
 - Microsoft Visual C++ 2010 x86 Redistributable 10.0.40219
 - Microsoft Visual C++ 2012 x64 Redistributable 11.0.61030
 - Microsoft Visual C++ 2012 x86 Redistributable 11.0.61030
 - Microsoft Visual C++ 2013 x64 Redistributable 12.0.30501
 - Microsoft Visual C++ 2013 x64 Redistributable 12.0.40664
 - Microsoft Visual C++ 2013 x86 Redistributable 12.0.30501
 - Microsoft Visual C++ 2015 x64 Redistributable 14.0.24210
 - Microsoft Visual C++ 2015 x86 Redistributable 14.0.24210
 - Node.js 12.16.1
 - PostgreSQL 10
 - VISA Shared Components 7.1.0 (64-bit) 7.1
 - VISA.NET Shared Components 5.11.0 (64-bit) 5.11.0301